Selector and Key Switches 22 mm - L21KA03

Manufacturer Baco Controls, Inc.
Description 22 mm Black 2 Position Maintained Chrome Bezel Selector Switch
Part Number L21KA03
Features Maintained
Size (mm) 22
Complete Device / Components Component
Illumination Non-Illuminated
Style Handle
Color Black
Bezel Color Chrome
Inch/Metric Metric
Type 2 Position Selector Switch
Number of Positions 2
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

Baco Controls, Inc.

Baco Controls, Inc.

Custom manufacturer of switches, industrial pilot devices, boxes, safety modules, pushbuttons and enclosures. Various types of switches include time, analog, digital, limit, door, operator, signaling, cam, ammeter, joystick, binary code, on/off, changeover, three-way, starter, voltmeter, motor, disconnect, position, heavy duty, micro, safety and foot switches. Mechanical actuators, adapters, bezels, blocks, bulbs, caps, clips, connectors, hour meter counters, terminal block covers, switch disconnects, square frames, cable glands, guards, safety handles, operator and mushroom heads, light indicators, pilot lights, joysticks, replacement keys, engraved duty labels, nuts, plates, plugs, relays, rings, sensors, screwdrivers and terminals are also available. Various applications include military, aeronautical, space exploration and medical research equipment.

Google Map