Universal Joint Boot Covers

Manufacturer Belden Universal
Description Universal Joint Boot Covers 0,63
Part number 625 BOOT-SL
Material Silicone
Omniclass number 23.13.23.19.17
Bellows Single
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Standard boots are typically manufactured from Nitrile. However, special operating environments might require other boot materials and lubricants. Some boot materials are more heat resistant than others. Extreme high and low temperatures can cause changes in the material’s composition as well as make the boots contract and expand past an acceptable range. Boots can also crack at low temperatures or swell if submerged in fuel or exposed to other harsh chemicals. Such issues can cause oils from the grease to seep through the silicone. For such operating conditions the development of alternative boot materials or special design engineering solutions may be necessary, e.g. metal boot covers, bootless universal joints, dry-film lubrication, etc.

Boot Material Information:

  • Nitrile (standard), also known as Buna-N, has excellent resistance to petroleum-based oils and fuels, silicone greases, hydraulic fluids, water and alcohol. It possesses high tensile strength and high abrasion resistance. Silicone boots are recommended for high temperature applications.
  • Silicone (-SL) is resistant to high, dry heat. It is also fungus resistant, odorless, tasteless and non-toxic. It has a high resistance to the aging effects of both sunlight and ozone.
  • Neoprene (-CR) was developed as an oil-resistant substitute for natural rubber. It features moderate resistance to petroleum oils and good resistance to ozone, sunlight, and oxygen aging. It has good resilience and is highly resistant to Freon® and Ammonia.
  • Viton (-VT) combines high temperature toughness with wide chemical agent compatibility. It features excellent resistance to petroleum products and solvents.
  • EPDM (-EPDM) has excellent ozone and chemical resistance. Effective resistance to steam up to 400 degrees Fahrenheit, hot water, silicone oils and greases, diluted acids and alkalis, alcohols and automotive break fluids.

Contact the supplier

Belden Universal

Belden Universal

High-Performance Universal Joints and Drive Shafts for Standard and Complex Applications

Google Map