M12-A, series 763, Automation Technology - Sensors and Actuators

M12 Male cable connector, Contacts: 8, shielded, moulded on the cable, IP67, PUR, black, 7 x 0.25 mm², 5 m

M12-A, series 763, Automation Technology - Sensors and Actuators

Manufacturer binder
Description M12 Male cable connector, Contacts: 8, shielded, moulded on the cable, IP67, PUR, black, 7 x 0.25 mm², 5 m
Part Number 77 3429 0000 50608-0500
Mass 382.45
product segment Automation Technology - Sensors and Actuators
numbers of contacts 8
design Male cable connector
locking system screw
termination moulded on the cable
installation type Cable mounting
EMC shielded
coding A-coded
degree of protection IP67
wire gauge mm 0.25 mm²
wire gauge AWG AWG 24
Mechanical durability > 100 Mating cycles
Rated current 2.0 A
Rated voltage 30 V
pollution degree 3
overvoltage category II
insulating material group II
CAD models

Product selection

CADPart NumberDescriptionMassproduct segmentnumbers of contactsdesignlocking systemterminationinstallation typeEMCcodingdegree of protectionwire gauge mmwire gauge AWGMechanical durabilityRated currentRated voltagepollution degreeovervoltage categoryinsulating material group
No CAD available77 3429 0000 50608-0500M12 Male cable connector, Contacts: 8, shielded, moulded on the cable, IP67, PUR, black, 7 x 0.25 mm², 5 m382.45Automation Technology - Sensors and Actuators8Male cable connectorscrewmoulded on the cableCable mountingshieldedA-codedIP670.25 mm²AWG 24> 100 Mating cycles2.0 A30 V3IIII

Product Description

M12 Male cable connector, Contacts: 8, shielded, moulded on the cable, IP67, PUR, black, 7 x 0.25 mm², 5 m

Contact the supplier

binder

binder

Connectors

Google Map