B-GSPO 60K

Pressed steel fixed castor, medium duty design, with top plate fitting, heavy duty wheel made of compressed cast nylon

Manufacturer Blickle
Description B-GSPO 60K
Part Number 760725
Wheel Ø (mm) 60
Wheel width (mm) 32
Unit weight (kg) 0,4
Product type fixed castor
Bearing type ball bearing
Load capacity at 3 km/h (kg) 250
Load capacity at 4 km/h (kg) 250
Material wheel tread Synthetic
Material wheel center high-quality cast nylon
Colour wheel tread natural beige
Colour wheel center natural beige
Operating temperature max (°C) 70
Operating temperature min (°C) -20
Top plate size (mm) 100 x 85
Total height (mm) 80
Hardness 80 Shore D
Mount Type top plate
non-marking yes
antistatic no
heat-resistant no
suitable for autoclaves no
hydrolysis resistant no
corrosion-resistant no
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Bracket: B series

  • pressed steel, zinc-plated, blue-passivated, Cr6-free

Wheel: GSPO series

  • high-quality cast nylon, reaction-injected, impact resistant, hardness 80 Shore D, colour natural beige

Other features:

  • high chemical resistance to many aggressive substances
  • reduced moisture absorption
  • operating temperature: -20 °C to +80 °C, reduced load capacity over +35 °C
  • consider the surface pressure on sensitive floors due to high point loads
  • Test in compliance with DIN 12530 with extended breaks to avoid thermal overloading

Contact the supplier

Blickle

Blickle

Wheels + Castors

Google Map