LUH-PO 200G-ELS-FA

Pressed steel swivel castor, enclosed design, with top plate fitting, nylon wheel, with steel thread guard, electrically conductive, non-marking

 
Manufacturer Blickle
Description LUH-PO 200G-ELS-FA
Part Number 946906
Wheel Ø (mm) 200
Wheel width (mm) 50
Unit weight (kg) 3,5
Product type swivel castor
Bearing type plain bore
Load capacity at 4 km/h (kg) 600
Material wheel tread Synthetic
Material wheel center high-quality nylon 6
Colour wheel tread grey
Colour wheel center grey
Operating temperature max (°C) 80
Operating temperature min (°C) -25
Top plate size (mm) 140 x 110
Total height (mm) 245
Hardness 70 Shore D
Mount Type top plate
non-marking yes
antistatic no
heat-resistant no
suitable for autoclaves no
hydrolysis resistant no
corrosion-resistant no
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Bracket: LUH series

  • strong pressed steel, zinc-plated, blue-passivated, Cr6-free
  • four-point ball bearing for extremely heavy loads
  • enclosed and sealed swivel head
  • particularly resistant to shocks and impact due to specially-shaped, hardened bearing seats

Wheel: PO series

  • high-quality nylon 6, impact resistant, hardness 70 Shore D, colour grey, non-marking

Other features:

  • high chemical resistance to many aggressive substances
  • operating temperature: -25 °C to +80 °C, reduced load capacity over +35 °C
  • electrical conductivity (ohmic resistance) ≤ 104 Ω

Contact the supplier

Blickle

Blickle

Wheels + Castors

Google Map