P 263/20-75R-SG

Wheel, with pneumatic tyre, with pressed steel rim, non-marking, grey

Manufacturer Blickle
Description P 263/20-75R-SG
Part Number 309641
Wheel Ø (mm) 260
Wheel width (mm) 85
Unit weight (kg) 1,5
Product type wheel
Bearing type roller bearing
Load capacity at 4 km/h (kg) 150
Material wheel tread Rubber
Material wheel center pressed steel
Colour wheel tread grey
Colour wheel center silver
Operating temperature max (°C) 50
Operating temperature min (°C) -25
Hub Length (mm) 75
Axle bore Ø (mm) 20
Hardness 60 Shore A
non-marking yes
non-staining yes
electrically conductive no
antistatic no
heat-resistant no
suitable for autoclaves no
hydrolysis resistant no
corrosion-resistant no
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Tyre:

  • pneumatic tyre, zig-zag profile, hardness 60 Shore A
  • 2-ply rating, with inner tube
  • maximum operational comfort
  • excellent floor preservation, particularly quiet operation
  • colour grey, non-marking

Rim:

  • pressed steel
  • with welded tubular steel hub
  • zinc-plated, blue-passivated, Cr6-free

Other features:

  • chemical resistance to many aggressive substances, except oils
  • operating temperature: -25 °C to +50 °C
  • the wheel and tyre dimensions provided here apply to new tyres that are not bearing a load. Their width and diameter may change when they are in use.
  • speeds up to 16 km/h possible for wheels with ball bearing and reduced load capacity

Contact the supplier

Blickle

Blickle

Wheels + Castors

Google Map