Safety barriers & Guardrails - TB 260 Double

Manufacturer BOPLAN® FRANCE SAS
Description Safety barriers series TB 260 double with height 790 mm, profile tube 200 mm (11 mm thick), standard length 1350 mm, TB260 Double
Part number TB260 Double
Operating temperature range -10 to 40
Length 1350 mm
Height 790 mm
Omniclass number 23.17.25.00
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

BOPLAN® FRANCE SAS

BOPLAN® FRANCE SAS

BOPLAN® designs, develops and manufactures sustainable and highly effective fall and collision protection for the most demanding environments. All our safety products have only one goal: the protection of people, vehicles, buildings and infrastructure. For the production of our security products, we exclusively use high-quality and very high-performance plastics with properties that far surpass those of traditional materials.

Google Map