Boschert Chuck 40-50

Manufacturer BOSCHERT
Description Boschert foot mounted chuck without shaft end 40-50 STO, Journal shaft type: Square bar
Part number 40-50 STO-C C
Square bar 40 mm - 50 mm (1.5748" - 1.9685")
Max. beam weight 2800 kg (6170 lbs)
Max. rpm 1350 min-1
Omniclass number 23.27.35.15.13
Maximum torque 1100 Nm (800 ft/lb)
CAD models
Please make sure this software has been installed.

Product selection

Journal shaft type
Handwheel lock
Not available

Contact the supplier

BOSCHERT

BOSCHERT

The enterprise Boschert GmbH + Co KG established its international reputation through its notching and punching machine program and is well-known to every sheet-metal working company. Continuous development and integration of new ideas and pragmatically values have made the Boschert company the world-wide patentee of the folding joint. The company has also set new standards in the field of safety chuck techniques.

Google Map