BOUTET
By BOUTET

00302-013i - Index plunger without head, with threaded pin without locknut, stainless version

Manufacturer BOUTET
Description Index plunger without head, with threaded pin without locknut, stainless version, M10x1,0
Part number 8533i
Material Stainless steel
CAD models
Share

Product selection

Index Selector D1 (mm) D (mm) D2 (mm) L (mm) L1 (mm) L2 (mm) L3 (mm) L4 (mm) H (mm) SW1 (mm) SW2 (mm) Fx30° (mm) Spring initial resistance F1 (N) Spring final resistance F2 (N) Reference
1 1 M10x1,0 5 M4 37 17 7 8 15 5 13 17 1.3 5 12 8533i
2 2 M12x1,5 6 M6 42 20 8 8 17 6 14 19 1.8 6 14 8534i
3 3 M16x1,5 8 M8 56 26 10 12 23 8 19 24 2.3 15 35 8535i
4 4 M20x1,5 10 M8 62 28 12 12 25 10 22 30 2.8 15 40 8536i
Indexing

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map