BOUTET
By BOUTET

00605-007 - Toggle pliers, top threaded screw version

Manufacturer BOUTET
Description Toggle pliers, top threaded screw version - 58750048
Part number 58750048
Mass 0.16 kg
CAD models
Share

Product selection

Index Selector Support screw Retention force F (N) Height in locked position (mm) Length in locked position (mm) Reference Mass (kg)
1 1 1/4" - 20 UNC 1500 48 120 58750048 0.16
2 2 5/16" - 18 UNC 1800 57 153 58750057 0.261
3 3 3/8" - 16 UNC 2000 80 218 58750082 0.689
4 4 3/8" - 16 UNC 2000 110 218 58750110 0.698
5 5 3/8" - 16 UNC 2000 143 210 58750143 0.771
Pliers

Documentation

Contact the supplier

BOUTET

BOUTET

Clamping and positioning

Google Map