US-757 2 Port RS232 USB-C to Serial Adapter

Manufacturer Brainboxes Limited
Description 2 Port RS232 USB-C to Serial Adapter
Part Number US-757
Ethernet Ports 1
Power Input 5V DC
Operating Temperature Range 0 °C to +60 °C / 32 °F to +140 °F
Power Consumption 100mA @ 3.3V
CAD models
Please make sure this software has been installed.

Product selection

Part NumberEthernet PortsPower InputOperating Temperature RangeStorage TemperaturePower ConsumptionProduct WeightProduct Dimensions
US-75715V DC0 °C to +60 °C / 32 °F to +140 °F-10ºC to +70ºC / +14ºF to +158ºF100mA @ 3.3V0.109 kg102x100x27 mm

Product Description

USB-C to Serial adapter providing two RS232 serial ports. Data transfer rates up to 921,600 baud rates and the 128 byte transmit and 384 byte receive FIFOS, coupled with 1Mbit line drivers deliver uncompromising performance on your laptop/PC. High retention USB port gives a secure connection.

Drivers for Windows 32 bit and 64 bit Operating Systems including Windows 8, Windows 8.1, Windows 10, Windows Server 2016, Windows Server 2019.

Lifetime warranty and support.

Contact the supplier

Brainboxes Limited

Brainboxes Limited

For over 35 years, Brainboxes have developed, manufactured and supported our own core technologies, today we are one of the leading communication device developers and manufacturers in the World.

Google Map