Cylindrical Flat Top Self-Adhesive Protective Non-Skid Rubber Feet .375 inches (9.5 mm) x .190 inches (4.8 mm) – BS35

Cylindrical Flat Top Bumper Stops

Manufacturer Bumper Specialties, Inc.
Description Cylindrical Flat Top Self-Adhesive Bumper – BS35, Clear, Diameter .375", Height .190"
Part Number BS35CL
E-Shop link https://www.bumperspecialties.com/product/cylindrical-flat-top-self-adhesive-protective-non-skid-rubber-feet-bs35/
Material Polyurethane
Diameter (mm) 9.5
Height (mm) 4.8
Diameter (in) .375
Height (in) .190
Tolerances ±0.02″ (.5mm)
Color Clear
Shape Cylindrical, Flat-Top, Circular Bumper
Bumpers per Sheet 200
Bumpers per Box 5000
Standard Box SKU BS35CL10X20RP
Durometer 60-70 Standard
Material Flammability Standard UL94-HB
REACH Compliant Yes
ROHS Compliant Yes
Country of Origin United States of America
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionMaterialDiameter (mm)Height (mm)Diameter (in)Height (in)TolerancesColorShapeBumpers per SheetBumpers per BoxStandard Box SKUDurometerMaterial Flammability StandardREACH CompliantROHS CompliantCountry of Origin
BS35CLCylindrical Flat Top Self-Adhesive Bumper – BS35, Clear, Diameter .375", Height .190"Polyurethane9.54.8.375.190±0.02″ (.5mm)ClearCylindrical, Flat-Top, Circular Bumper2005000BS35CL10X20RP60-70 StandardUL94-HBYesYesUnited States of America
BS35BLCylindrical Flat Top Self-Adhesive Bumper – BS35, Black, Diameter .375", Height .190"Polyurethane9.54.8.375.190±0.02″ (.5mm)BlackCylindrical, Flat-Top, Circular Bumper2005000BS35BL10X20RP60-70 StandardUL94-HBYesYesUnited States of America
BS35GRCylindrical Flat Top Self-Adhesive Bumper – BS35, Gray, Diameter .375", Height .190"Polyurethane9.54.8.375.190±0.02″ (.5mm)GrayCylindrical, Flat-Top, Circular Bumper2005000BS35GR10X20RP60-70 StandardUL94-HBYesYesUnited States of America

Product Description

Cylindrical flat top bumper stops are commonly used to protect surfaces and prevent sliding. The flat top shape is ideal for load bearing applications as feet on the bottom of small appliances, cutting boards, or laptops. The flat top design can be used as spacers under glass tables, airflow under network equipment, and behind picture frames to protect walls. Simply peel and stick the bumper feet to your required location. These bumpers can be used everywhere and the application possibilities are endless. Manufactured in the USA.

Contact the supplier

Bumper Specialties, Inc.

Bumper Specialties, Inc.

Bumper Specialties, Inc. is the worldwide leading manufacturer of self-adhesive molded polyurethane rubber bumpers, which are proudly Made in the USA.

Google Map