C93200 (SAE 660) Bronze Wearplates

Manufacturer Bunting Bearings and Bronze LLC
Description C93200 (SAE 660) Continuous Cast Bronze Wearplate
Manufacturer Part Number B932W006032
Part Number Page https://catalog.buntingbearings.com/item/-font-color-black-continuous-cast-wearplate-bolt-/-color-black-c93200-sae-660-font-bronze-wearplates/b932w006032
Stock Item? Yes
Min. Temperature [ºF] -450
Max. Temperature [ºF] 500
P Value (Max.) 4000
V Value (Max.) 750
PV Value (Max.) 75000
Nominal Thickness [in] 3/4
Nominal Width [in] 4
Thickness Min. [in] 0.825
Thickness Max. [in] 0.855
Width Min. [in] 4.075
Width Max. [in] 4.105
CAD models

Product selection

Product Description

High-Leaded Tin BronzeCDA 932SAE 66083-7-7-3ASTM B505

Bunting continuous cast bronze bars of C93200 give superior quality and performance. Continuous casting achieves a high density grain structure, free of porosity, resulting in a reduction of tool wear and component rejects..

Wearplate is stocked in 13" increments or 105" lengths, and is available in other lengths and non-standard sizes.

Typical Properties: (Not to be used for specification purposes.)
Copper: 81.00 – 85.00%
Tin: 6.25 – 7.50%
Lead: 6.00 – 8.00%
Zinc: 2.00 – 4.00%

Physical Properties: Centrifugal Cast
Tensile Strength, PSI: 30,000 min.
Yield Strength, PSI: 14,000 min.
Elongation: 15% min.
Brinell Hardness (500 kg load): 65 typical
Machinability Rating: 70
Minimum Operating Temperature: -450°F
Maximum Operating Temperature: 500°F

C93200 is a general purpose bearing, bushing and washer material with good anti-frictional properties, moderate load-carrying ability and good machinability.

WARNING: This product can expose you to chemicals including Nickel, Lead & Tetrafluoroethylene which is known to the state of California to cause cancer. Lead and Nickel which are known to the state of California to cause birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov.

Contact the supplier

Bunting Bearings and Bronze LLC

Bunting Bearings and Bronze LLC

Bunting Bearings manufactures a complete range of Bearings and Cast Materials all of which are made to the highest standards to optimize your products performance.

Google Map