BDTX

Circular Duct Fans

Manufacturer BVN
Description BDTX 200B Circular Duct Fans
Part Number BDTX 200B
Current (A) 0.68
Air Flow (m³/h) 935
Speed (d/d) 2720
Insulation Class B
Protection Class IP44
Voltage (nominal) [V] 230
Frequency (Hz) 50
Weight (Kg) 4.8
Capacitor (µF) 4
CAD models
Please make sure this software has been installed.

Product selection

Part NumberAir Flow (m³/h)Speed (d/d)D (mm)
BDTX 200B9352720230
BDTX 315A14502400285
BDTX 200A7352300230
BDTX 1604402550192
BDTX 1504202450192
BDTX 355-B26202450378
BDTX 250A10102400227
BDTX 315B18902700285
BDTX 355-A15301650378
BDTX 250B11502650227

Product Description

Device Components and Material Properties
The case and fan are made of high quality galvanized sheet metal which is pressed against corrosion. All models have an external rotor motor with a closed structure and have air transport at max.40ºC. On request, the motor can be produced as thermally protected against high temperature. The terminal box and mounting legs are supplied with the product as standard. Suction and discharge nozzles are compatible with duct diameters and can be connected by clamp.
**Fan Structure **
Designed to work between round ducts. The fan blades are aerodynamically curved and provide regular flow. The fans are composed of backward sloping and infrequently arranged fins.
Benefits
The rotation of the fan on the motor housing saves efficiency and space. It works at optimum sound levels while providing strong air suction. It can be operated in any position. If necessary, it can be mounted on the wall thanks to the mounting legs. Speed can be adjusted with speed control devices.
Speed Control
Optional control devices can be provided. * Linear voltage regulator speed control can be done. (see BSC accessory)

**Usage Areas **
Round duct fans are used in low and medium volume ventilation requirements in duct systems where the application area is limited. It should be used with oil holding filter in oily environments.

Documentation

Contact the supplier

BVN

BVN

BVN has been providing millions of ventilation fans of different scales, used in various application areas by thousands of institutions from 82 countries of the world for 30 years. BVN carries out its own design, production, and R&D activities for ventilation fans and external rotor electric motors as part of its wide range of products.

Google Map