BPP

Bathroom Fans

Manufacturer BVN
Description BPP 25 Bathroom Fans
Part Number BPP 25
Current (A) 0.15
Air Flow (m³/h) 810
Speed (d/d) 1375
Insulation Class B
Protection Class IP20
Voltage (nominal) [V] 230
Frequency (Hz) 50
Weight (Kg) 2.8
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The front panel is larger and tighter. This feature provides a robust mounting design. It is silent and corrosion resistant. Long life of the motor against environmental factors. It has two-way operation. Meets the need for fresh air for indoor places; in the other direction, exudes dirty air in the interior. Electrical control structure does not require external control or panel. Used in offices such as offices, meeting rooms, schools, smoking rooms.

Documentation

Contact the supplier

BVN

BVN

BVN has been providing millions of ventilation fans of different scales, used in various application areas by thousands of institutions from 82 countries of the world for 30 years. BVN carries out its own design, production, and R&D activities for ventilation fans and external rotor electric motors as part of its wide range of products.

Google Map