EF

Bathroom Fans

Manufacturer BVN
Description EF 1009 Bathroom Fans
Part Number EF 1009
Current (A) 0.09
Air Flow (m³/h) 100
Speed (d/d) 2600
Insulation Class B
Protection Class 20
Voltage (nominal) [V] 230
Frequency (Hz) 50
Weight (Kg) 0.5
CAD models
Please make sure this software has been installed.

Product selection

Product Description

The front panel is thin and tight. This feature provides a robust mounting design. It is silent and corrosion resistant. Long life of the motor against environmental factors. Thermal protection. Can be mounted on glass and wall. It is used for small volume spaces, bath and toilet ventilation.

Documentation

Contact the supplier

BVN

BVN

BVN has been providing millions of ventilation fans of different scales, used in various application areas by thousands of institutions from 82 countries of the world for 30 years. BVN carries out its own design, production, and R&D activities for ventilation fans and external rotor electric motors as part of its wide range of products.

Google Map