c3controls
By c3controls

22mm IEC Push Button, Momentary, Non Illuminated with White Flush Cap

Manufacturer c3controls
Description 22mm IEC Push Button, Momentary, Non-Illuminated, White Flush Cap, Black Polyester Bezel, and 1 Normally Open Contact Block
Part Number W22PB-FW-10
E-Shop link https://www.c3controls.com/products/22mm-iec-push-buttons/W22PB-FW-10
Operator/Switch Size 22mm
Cap Type Flush
Cap Color White
Contact Configuration 1 N.O.
Make Rating 7200VA (AC)/69VA (DC)
Break Rating 720VA (AC)/69VA (DC)
Ith-Thermal Current 10A (AC)/2.5A (DC)
Action/Function Momentary
NEMA Rating Type 1, 2, 3, 3R, 4/4X, 12, 13
IP Rating IP66, IP20
Bezel Material Polyester
CAD models
Share

Product selection

Index Selector Part Number Operator/Switch Size Cap Type Cap Color Contact Configuration Make Rating Break Rating Ith-Thermal Current Action/Function NEMA Rating IP Rating Bezel Material
1 1 W22PB-FW-10 22mm Flush White 1 N.O. 7200VA (AC)/69VA (DC) 720VA (AC)/69VA (DC) 10A (AC)/2.5A (DC) Momentary Type 1, 2, 3, 3R, 4/4X, 12, 13 IP66, IP20 Polyester

Contact the supplier

c3controls

c3controls

c3controls is a global manufacturer of industrial control products for OEM’s, machine builders, panel builders and system integrators. Our products are used by major companies, serving all industries. They include starters, contactors, circuit breakers, indicator and tower lights, lamps, switches, enclosures, relays, timers, pushbuttons, control stations, terminal blocks, cable duct and more. All c3controls products come with a limited lifetime warranty. Try any of our quality products with our 90-day risk-free return policy. Our business model guarantees same-day shipping on standard products, and free shipping on orders over $49! c3controls products are UL listed, CE certified, CSA approved and RoHS compliant, where applicable.

Google Map