CAMAN
By CAMAN

Flange AS2129 - Plate Slip-On Welding - Table D

Manufacturer CAMAN
Standard AS2129
Description Flange AS2129 - Table D - Plate Slip-On - AS2129-D-DN15
Part number AS2129-D-DN15
Nominal diameter 15 mm
Nominal pressure 7 bar
Omniclass number 23.27.45.29
CAD models
Share

Product selection

Index Selector Nominal Pipe Size (mm) Flange Outside Diameter O (mm) Slip On Bore SB (mm) Thickness Q (mm) Bolt Circle Diameter (mm) Number of Holes Hole Diameter (mm) Pressure Nominal (bar)
1 1 15 95 22.3 12 67 4 14 7
2 2 20 100 27.6 12 73 4 14 7
3 3 25 115 34.5 12 83 4 14 7
4 4 40 135 49.5 12 98 4 14 7
5 5 50 150 61.9 12 114 4 18 7
6 6 65 165 74.6 12 127 4 18 7
7 7 80 185 90.6 12 146 4 18 7
8 8 90 205 103.3 12 165 4 18 7
9 9 100 215 116 12 178 4 18 7
10 10 125 255 143.7 13 210 8 18 7
11 11 150 280 170.6 13 235 8 18 7
12 12 165 280 167.6 13 235 8 18 7
13 13 200 335 221.4 13 292 8 18 7
14 14 250 405 276.3 16 356 8 22 7
15 15 300 455 327.1 19 406 12 22 7
16 16 350 525 359.1 22 470 12 26 7
17 18 400 580 410.4 22 521 12 26 7
18 19 450 640 461.7 25 584 12 26 7
19 20 500 705 513 29 641 16 26 7
20 22 550 760 564.3 29 699 16 30 7
21 23 600 825 615.9 32 756 16 30 7
22 24 700 910 717.5 35 845 20 30 7
23 25 750 995 768.3 41 927 20 33 7
24 26 800 1060 819.1 41 984 20 36 7
25 27 850 1090 869.9 44 1016 20 36 7
26 28 900 1175 920.7 48 1092 24 36 7

Contact the supplier

CAMAN

CAMAN

We are now a major supplier of valves for the gas, petrochemical and general industries. Caman has one of Australia's most complete range of valving products. No matter what the application, we have the solution. Our valve sales team are among the most experienced in the country.

Google Map