CAMAN
By CAMAN

Flange AS2129 - Plate Slip-On Welding - Table J - Flat Face (Non Standard)

Manufacturer CAMAN
Standard AS2129
Description Flange AS2129 - Table J - Plate Slip-On - Flat Face (Non Standard) - AS2129-J-DN15
Part number AS2129-J-DN15
Nominal diameter 15 mm
Nominal pressure 48 bar
Omniclass number 23.27.45.29
CAD models
Share

Product selection

Index Selector Nominal Pipe Size (mm) Flange Outside Diameter O (mm) Thickness Q (mm) Slip On Bore SB (mm) Bolt Circle Diameter (mm) Number of Holes Hole Diameter (mm) Pressure Nominal (bar)
1 1 15 115 16 22.3 83 4 18 48
2 2 20 115 16 27.6 83 4 18 48
3 3 25 120 19 34.5 87 4 18 48
4 4 40 140 22 49.5 105 4 18 48
5 5 50 165 25 61.9 127 4 22 48
6 6 65 185 25 74.6 146 8 22 48
7 7 80 205 32 90.6 165 8 22 48
8 8 90 215 32 103.3 178 8 22 48
9 9 100 230 35 116 191 8 22 48
10 10 125 280 38 143.7 235 8 26 48
11 11 150 305 38 170.6 260 12 26 48
12 12 200 370 38 221.4 324 12 26 48
13 13 250 430 41 276.3 381 12 30 48
14 14 300 490 48 327.1 438 16 30 48
15 15 350 550 51 359.1 495 16 33 48
16 16 400 610 64 410.4 552 20 33 48
17 17 450 675 70 461.7 610 20 36 48
18 18 500 735 79 513 673 24 36 48
19 19 550 785 86 564.3 724 24 36 48
20 20 600 850 92 615.9 781 24 39 48

Contact the supplier

CAMAN

CAMAN

We are now a major supplier of valves for the gas, petrochemical and general industries. Caman has one of Australia's most complete range of valving products. No matter what the application, we have the solution. Our valve sales team are among the most experienced in the country.

Google Map