CAMAN
By CAMAN

Flange AS2129 - Plate Slip-On Welding - Table E - Raised Face (Non Standard)

Manufacturer CAMAN
Standard AS2129
Description Flange AS2129 - Table E - Plate Slip-On - Raised Face (Non Standard) - AS2129-E-DN15
Part number AS2129-E-DN15
Nominal diameter 15 mm
Nominal pressure 14 bar
Omniclass number 23.27.45.29
CAD models
Share
Please make sure this software has been installed.

Product selection

Index Selector Nominal Pipe Size (mm) Flange Outside Diameter O (mm) Slip On Bore SB (mm) Thickness Q (mm) Raised Face Diameter R (mm) Bolt Circle Diameter (mm) Number of Holes Hole Diameter (mm) Pressure Nominal (bar)
1 1 15 95 22.3 12 47 67 4 14 14
2 2 20 100 27.6 12 53 73 4 14 14
3 3 25 115 34.5 12 65 83 4 14 14
4 4 40 135 49.5 12 78 98 4 14 14
5 5 50 150 61.9 12 90 114 4 18 14
6 6 65 165 74.6 12 103 127 4 18 14
7 7 80 185 90.6 12 122 146 4 18 14
8 8 90 205 103.3 12 141 165 8 18 14
9 9 100 215 116 13 154 178 8 18 14
10 10 125 255 143.7 14 186 210 8 18 14
11 11 150 280 170.6 17 207 235 8 22 14
12 12 165 280 167.6 17 207 235 8 22 14
13 13 200 335 221.4 19 264 292 8 22 14
14 14 250 405 276.3 22 328 356 12 22 14
15 15 300 455 327.1 25 374 406 12 26 14
16 16 350 525 359.1 29 438 470 12 26 14
17 18 400 580 410.4 32 489 521 12 26 14
18 19 450 640 461.7 35 552 584 16 26 14
19 20 500 705 513 38 609 641 16 26 14
20 22 550 760 564.3 44 663 699 16 30 14
21 23 600 825 615.9 48 717 756 16 33 14
22 24 700 910 717.5 51 806 845 20 33 14
23 25 750 995 768.3 54 885 927 20 36 14
24 26 800 1060 819.1 54 942 984 20 36 14
25 27 850 1090 869.9 57 974 1016 20 36 14
26 28 900 1175 920.7 64 1050 1092 24 36 14

Contact the supplier

CAMAN

CAMAN

We are now a major supplier of valves for the gas, petrochemical and general industries. Caman has one of Australia's most complete range of valving products. No matter what the application, we have the solution. Our valve sales team are among the most experienced in the country.

Google Map