Insulated solder terminal, Pin type, Length .188 (4.78), Mfg. Hole Diameter .203 (5.16), Capacitance 0.2 pF, A .800 (20.32), B .250 (6.35)

Solder Terminals

Manufacturer Cambion Electronics Ltd
Description Insulated solder terminal, Pin type, Length .188 (4.78), Mfg. Hole Diameter .203 (5.16), Capacitance 0.2 pF, A .800 (20.32), B .250 (6.35)
Part Number 571-4125-01
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionABCEFDD1D2D3LBoard ThicknessMfg. Hole DiameterCapacitance (pF)Flashover VRMS at Sea Level
571-4125-01Insulated solder terminal, Pin type, Length .188 (4.78), Mfg. Hole Diameter .203 (5.16), Capacitance 0.2 pF, A .800 (20.32), B .250 (6.35).800 (20.32).250 (6.35).096 (2.44).094 (2.39).020 (0.51).250 (6.35).216 (5.49).094 (2.39).040 (1.02).188 (4.78).031 (0.79) to .148 (3.76).203 (5.16)0.213000

Contact the supplier

Cambion Electronics Ltd

Cambion Electronics Ltd

Cambion Electronics Limited have a long and established pedigree as manufacturers of high performance electro-mechanical and inductive components serving the Military, Aerospace, Petrochemical, Instrumentation, Transport and Industrial Markets

Google Map