Hydraulic gear pumps, 00A(C)...X034

Manufacturer Caproni JSC
Description Hydraulic gear pumps, Group 00, Direction of rotation - Counter clockwise, Displacement 0,25 cm3, Modification 034, 00A0,25X034G
Part number 00A0,25X034G
Omniclass number 23.27.17.00
Flow 0.8 l/min
Nominal pressure 200 bar
Shaft diameter 6 mm
CAD models
Please make sure this software has been installed.

Product selection

Displacement cm3/revFlow at 1500 rpm (l/min)Flow at max rpm (l/min)Pressure Pnom (bar)Max. Speed n (rpm)A (mm)B (mm)Drive shaft
0,250.30.8200350055.360.8X - Through the front cover
0,30.40.9200350055.761.2X - Through the front cover
0,50.71.6200350057.563X - Through the front cover
0,7512.3200350059.865.3X - Through the front cover
11.43.220035006267.5X - Through the front cover
1,251.73.4200300064.269.7X - Through the front cover
1,52.13.5175250066.572X - Through the front cover
1,752.44.1160250068.774.2X - Through the front cover
22.83.7160200070.976.4X - Through the front cover
Rotation
Ports
G - GAS
Shaft variant

Documentation

Contact the supplier

Caproni JSC

Caproni JSC

“Caproni ” JSC produces hydraulic elements and systems for integration in mobile and stationary industrial equipment. The company products find application in gear boxes of passenger cars, vehicles as buses and trolleys, utility mobiles and others, tractors, combines and different agricultural machines and their hauling inventory, electric and motorcars and other lifting techniques, road-building machines, metal processing machines and etc. The company offers wide range of hydraulic products with variety of applications consisting standard units as well as products under customer’s request.

Google Map