Hydraulic gear pumps, 10A(C)...X017

Manufacturer Caproni JSC
Description Hydraulic gear pumps, Group 10, Direction of rotation - Counter clockwise, Displacement 5,7 cm3, Modification 017, 10A5,7X017
Part number 10A5,7X017
Omniclass number 23.27.17.00
Flow 16.25 l/min
Nominal pressure 200 bar
Shaft diameter 12 mm
Fixing holes 10.3 mm
CAD models
Please make sure this software has been installed.

Product selection

Rotation
Ports

Documentation

Contact the supplier

Caproni JSC

Caproni JSC

“Caproni ” JSC produces hydraulic elements and systems for integration in mobile and stationary industrial equipment. The company products find application in gear boxes of passenger cars, vehicles as buses and trolleys, utility mobiles and others, tractors, combines and different agricultural machines and their hauling inventory, electric and motorcars and other lifting techniques, road-building machines, metal processing machines and etc. The company offers wide range of hydraulic products with variety of applications consisting standard units as well as products under customer’s request.

Google Map