AC Three Phase EMI Filters

Manufacturer Captor Corporation
Description AC Three Phase EMI Filters
Manufacturer Part Number A-8969
Part Number Page https://emifilters.captorcorp.com/item/emi-filters/ac-three-phase-emi-filters/a-8969-1
Visual/Mechanical Per MIL-PRF-15733, Paragraph 4.6.1
Insulation Resistance 1500 MO minimum per MIL-STD-202, Method 302
DWV 1000 VDC line-to-line & line-to-chassis per MIL-STD-202, Method 301
Insertion Loss Per MIL-STD 220
Voltage Drop Less than 1% of rated voltage per paragraph 4.6.8 of MIL-PRF-15733
Terminal Strength Per MIL-STD-202, method 211
Operating Temperature -55 to +71 ºC
Storage Temperature -55 to +105 ºC
Threaded Terminals 10-32 UNF-2A
Threaded Inserts 10-32 UNF-2B
Bracket Mounting Holes Diameter 0.203 in
Chassis & Terminal Finish Electro Tin-Lead
Chassis Material Cold Rolled Steel (CRS)
Current Rating [A] 10
Dimension A [in] 6.50
Dimension B [in] 5.25
Dimension C [in] 2.25
Diagram Double π
Voltage Rating 120/208 VAC &#064 50/60 Hz and 400 Hz
CAD models
Please make sure this software has been installed.

Product selection

Product Description

  • Voltage Rating : 120/208 VAC @ 50/60 Hz and 400 Hz
  • Visual/Mechanical : Per MIL-PRF-15733, paragraph 4.6.1
  • Insulation Resistance : 1500 MΩ minimum per MIL-STD-202, Method 302
  • DWV : 1000 VDC line-to-line & line-to-chassis per MIL-STD-202, Method 301
  • Insertion Loss : Per MIL-STD 220
  • Voltage Drop : Less than 1% of rated voltage per paragraph 4.6.8 of MIL-PRF-15733
  • Terminal Strength : Per MIL-STD-202, Method 211
  • Operating Temperature : -55º C to +71º C
  • Storage Temperature : -55º C to +105º C
  • Threaded Terminals : 10-32UNF-2A
  • Threaded Inserts : 10-32UNF-2B
  • Bracket Mounting Holes : 0.203" Diameter
  • Chassis & Terminal Finish : Electro Tin-Lead
  • Chassis Material : CRS

Contact the supplier

Captor Corporation

Captor Corporation

Captor Corporation was established in 1965 by an engineering oriented management team. This team brought several experienced veterans with them which provided a solid foundation for the company. This core group possessed an exceptional depth of experience in the electronic filter industry and related field of military and aerospace communications.

Google Map