Circuit Protection, J-Series, Hydraulic Magnetic Circuit Breaker, J11-B0-46-620-K3E-D3

Manufacturer Carling Technologies
Désignation Circuit Protection, J-Series, Hydraulic Magnetic Circuit Breaker, J11-B0-46-620-K3E-D3
Référence J11-B0-46-620-K3E-D3
Actuator Two Color Flat Visi-Rocker
Circuit Series Trip (Current)
Illumination Non-Illuminated
Item J11B046620K3ED3
Poles 1
Voltage 240 VAC
CAD models
Please make sure this software has been installed.

Product selection

RéférenceDésignationActuatorCircuitIlluminationItemPolesProduct FamilyProduct GroupStock CheckVoltage
J11-B0-46-620-K3E-D3Circuit Protection, J-Series, Hydraulic Magnetic Circuit Breaker, J11-B0-46-620-K3E-D3Two Color Flat Visi-RockerSeries Trip (Current)Non-IlluminatedJ11B046620K3ED31Circuit ProtectionHydraulic Magnetic Circuit Breakerhttps://www.carlingtech.com/part-search/?type=2&searchterm=J11B046620K3ED3240 VAC

Contact the supplier

Carling Technologies

Carling Technologies

Carling Technologies is a global manufacturer of Hydraulic Magnetic and Thermal Circuit Breakers, Electrical Switches and Assemblies, and Advanced Systems, including Power Distribution Units, Electronic Controls, and many Custom Design Solutions.

Google Map