Circuit Protection, J-Series, Hydraulic Magnetic Circuit Breaker, J31-B0-46-620-J2A-D3

Manufacturer Carling Technologies
Désignation Circuit Protection, J-Series, Hydraulic Magnetic Circuit Breaker, J31-B0-46-620-J2A-D3
Référence J31-B0-46-620-J2A-D3
Actuator Single Color Flat Rocker
Circuit Series Trip (Current)
Illumination Non-Illuminated
Item J31B046620J2AD3
Poles 1
Voltage 240 VAC
CAD models
Please make sure this software has been installed.

Product selection

RéférenceDésignationActuatorCircuitIlluminationItemPolesProduct FamilyProduct GroupStock CheckVoltage
J31-B0-46-620-J2A-D3Circuit Protection, J-Series, Hydraulic Magnetic Circuit Breaker, J31-B0-46-620-J2A-D3Single Color Flat RockerSeries Trip (Current)Non-IlluminatedJ31B046620J2AD31Circuit ProtectionHydraulic Magnetic Circuit Breakerhttps://www.carlingtech.com/part-search/?type=2&searchterm=J31B046620J2AD3240 VAC

Contact the supplier

Carling Technologies

Carling Technologies

Carling Technologies is a global manufacturer of Hydraulic Magnetic and Thermal Circuit Breakers, Electrical Switches and Assemblies, and Advanced Systems, including Power Distribution Units, Electronic Controls, and many Custom Design Solutions.

Google Map