Adhesive Bonded Floating Nut Plates, Inch

Threaded Inserts

Manufacturer Carr Lane Manufacturing
Description Adhesive Bonded Floating Nut Plates, Inch
Manufacturer Part Number CL-1024-FNP-S
Material Stainless Steel
Finish Passivated
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Floating Nut Plates have a captive threaded nut that floats to allow for accurate bolt alignment. The new Metric version has removable threads for easy replacement in case of damage.  Our adhesively bonded nut plates eliminate tapping. These nut plates can be used for either though-hole or blind-hole applications. Made of 300 series stainless steel for excellent corrosion resistance. An included rubber fixture insert holds the nut plate stationary while it is bonded in place with acrylic adhesive, keeping the threads clean during installation. Remove the rubber fixture when you are ready to make up the assembly.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map