Drill-Jig Bushings

Air-Feed-Drill Bushings – Standard (23000 Series), Complete Adaptor-Tip Assembly (3/4" OD), Inch

Drill-Jig Bushings

Manufacturer Carr Lane Manufacturing
Description Air-Feed-Drill Bushings – Standard (23000 Series), Complete Adaptor-Tip Assembly (3/4" OD), Inch
Part Number A-23104
Material Steel
CAD models

Product selection

Product Description

These bushing assemblies are designed for use with air-feed drills, tappers, and back-spotfacers. Adaptor-Tip Assemblies consist of two pieces: a locking collar and a pressed-in shank. The collar screws into the air-feed drill's nosepiece, precisely aligns the shank, and locks the drill in place when rotated 30° counterclockwise after insertion in the liner. Shanks and collars can be ordered separately.

The 23000-series bushings shown here have 1-1/4"-12 mounting threads. This series is available in five OD sizes to fit drill diameters from .2500" to .7188". Preferred sizes can be mounted by any method, including the use of Lock Liners, while other sizes have limited mounting options.

      3/4" OD    
      13/16" OD    
      7/8" OD         (Preferred size)    
      1" OD    
      1-1/8" OD      (Preferred size)    

To order a specific standard bushing, select the basic part number below and add the desired ID drill size (as a 4-place decimal inch) on the Price & Availability screen. See Technical Information tab for Standard Drill Sizes. Standard prices apply only to bushings with a standard inch, number, letter, or metric ID size within the stated range.

Example standard bushings:

      A-23304-.3750     Adaptor-Tip Assembly, 3/8" ID    
      23304-.3750         Shank only, 3/8" ID    
      23000                    Collar only

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map