SAE Port Fittings (37-Degree Flare), #4 SAE Port Fitting — 37-Degree Flare

Power Workholding

Manufacturer Carr Lane Manufacturing
Description Port Fittings (37-Degree Flare), #4 SAE Port Fitting — 37-Degree Flare
Part Number CLR-705-F
Material Steel
CAD models
Please make sure this software has been installed.

Product selection

Product Description

CLR-705-F

These adaptor fittings allow using other brands of power-workholding components that have SAE O-ring ports in our standard power-workholding systems (5/16" O.D. tubing). Please note: SAE O-ring fittings are limited to 5000 psi operating pressure and limit the entire system to that pressure.

Straight port fitting with a 5/16" male JIC 37° end fits #4 SAE ports. For components with #6 SAE ports, use the reducing adaptor along with the port fitting. JIC-standard 37° fittings accept our standard 5/16" O.D. tubing (cut off straight, deburred, and flared) as well as Fixture Hose and Heavy-Duty Hose with 37°-flare swivel nuts. When using tubing, a Tube End fitting (CLR-400-F), consisting of a nut and sleeve, must be placed on each tube end before flaring is completed.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map