Carr Lane Manufacturing
By Carr Lane Manufacturing

Speed Ball Handles (Single Arm), Tapped Through, Inch

Handles, Knobs & Screw Clamps

Manufacturer Carr Lane
Description Speed Ball Handles (Single Arm), Tapped Through, Inch
Part Number CL-55-SBH
Material Nodular Iron
Finish Zinc Plated
CAD models
Share

Product selection

Index Selector Part Number Description Base Part Number Option Material Finish A (Inch) B (Inch) C DIA (Inch) D (Inch) E THREAD Measurement
1 1 CL-55-SBH Speed Ball Handles (Single Arm), Tapped Through, Inch CL-55-SBH Nodular Iron Zinc Plated 3 1-5/8 1-3/8 2-3/8 1/2-13 Inch
2 2 CL-55-SBH-NOTHREAD Speed Ball Handles (Single Arm), Tapped Through, Without Thread, Inch CL-55-SBH Without Thread Nodular Iron Zinc Plated 3 1-5/8 1-3/8 2-3/8 1/2-13 Inch
3 3 CL-59-SBH Speed Ball Handles (Single Arm), Tapped Through, Inch CL-59-SBH Nodular Iron Zinc Plated 3 1-5/8 1-3/8 2-3/8 5/8-11 Inch
4 4 CL-59-SBH-NOTHREAD Speed Ball Handles (Single Arm), Tapped Through, Without Thread, Inch CL-59-SBH Without Thread Nodular Iron Zinc Plated 3 1-5/8 1-3/8 2-3/8 5/8-11 Inch
5 5 CL-75-SBH Speed Ball Handles (Single Arm), Tapped Through, Inch CL-75-SBH Nodular Iron Zinc Plated 4-3/8 2 1-5/8 3-1/2 3/4-10 Inch
6 6 CL-75-SBH-NOTHREAD Speed Ball Handles (Single Arm), Tapped Through, Without Thread, Inch CL-75-SBH Without Thread Nodular Iron Zinc Plated 4-3/8 2 1-5/8 3-1/2 3/4-10 Inch

Product Description

Speed handles that are weighted for quick turning. Long arm extension provides excellent leverage for hand tightening. Choice of two handle sizes, each available blank or tapped through, with tapped-hole sizes from 1/2-13 to 3/4-10 (M12 to M20 in metric). Made in USA.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map