Swivel Pad Feet (Stainless Steel), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Swivel Pad Feet (Stainless Steel), Inch
Part Number CL-4-SPF-S
Material Stainless Steel
Finish Passivated
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionBase Part NumberOptionMaterialFinishA THREADB (Inch)C (Inch)D DIA (Inch)E (Inch)Measurement
CL-4-SPF-SSwivel Pad Feet (Stainless Steel), InchCL-4-SPF-S Stainless SteelPassivated1/4-201/25/85/85/16Inch
CL-4-SPF-S-NOTHREADSwivel Pad Feet (Stainless Steel), Without Thread, InchCL-4-SPF-SWithout ThreadStainless SteelPassivated1/4-201/25/85/85/16Inch
CL-5-SPF-SSwivel Pad Feet (Stainless Steel), InchCL-5-SPF-S Stainless SteelPassivated5/16-189/163/411/163/8Inch
CL-5-SPF-S-NOTHREADSwivel Pad Feet (Stainless Steel), Without Thread, InchCL-5-SPF-SWithout ThreadStainless SteelPassivated5/16-189/163/411/163/8Inch
CL-6-SPF-SSwivel Pad Feet (Stainless Steel), InchCL-6-SPF-S Stainless SteelPassivated3/8-165/813/163/43/8Inch
CL-6-SPF-S-NOTHREADSwivel Pad Feet (Stainless Steel), Without Thread, InchCL-6-SPF-SWithout ThreadStainless SteelPassivated3/8-165/813/163/43/8Inch
CL-8-SPF-SSwivel Pad Feet (Stainless Steel), InchCL-8-SPF-S Stainless SteelPassivated1/2-133/415/167/87/16Inch
CL-8-SPF-S-NOTHREADSwivel Pad Feet (Stainless Steel), Without Thread, InchCL-8-SPF-SWithout ThreadStainless SteelPassivated1/2-133/415/167/87/16Inch
CL-10-SPF-SSwivel Pad Feet (Stainless Steel), InchCL-10-SPF-S Stainless SteelPassivated5/8-117/8117/16Inch
CL-10-SPF-S-NOTHREADSwivel Pad Feet (Stainless Steel), Without Thread, InchCL-10-SPF-SWithout ThreadStainless SteelPassivated5/8-117/8117/16Inch

Product Description

Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large swivel ball provides high load capacity with a 20° total swivel angle. Made entirely of stainless steel for extra corrosion resistance. Available with tapped-hole sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric). Made in USA.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map