Swivel Pad Feet (Steel, Black Oxide finish), Inch

Supports, Rests & Feet

Manufacturer Carr Lane Manufacturing
Description Swivel Pad Feet (Steel, Black Oxide finish), Inch
Part Number CL-4-SPF-BO
Material Steel
Finish Black Oxide
CAD models
Please make sure this software has been installed.

Product selection

Product Description

Heavy-duty swivel foot pivots to contact sloped surfaces evenly. Large swivel ball provides high load capacity with a 20° total swivel angle. Available with tapped-hole sizes from 1/4-20 to 3/4-10 (M6 to M20 in metric). Made in USA.

Contact the supplier

Carr Lane Manufacturing

Carr Lane Manufacturing

Your Source for Tooling Components

Google Map