UP. 60ST. SF7 - [STD] ball valve, PVC-U body, Female solvent socket, Ball seat in HDPE, O-Rings in FPM, Green dot

Manufacturer CEPEX
Description [STD] ball valve, PVC-U body, Female solvent socket, Ball seat in HDPE, O-Rings in FPM, Green dot, UP. 60ST. SF7 - D: 110, Code: 60 61 111 VI
Part number 57733
Part number1 60 61 111 VI
Material PVC
Diameter 110 mm
Outer diameter 228 mm
Length 359 mm
Nominal flow 100 mm
Nominal pressure 10 bar
Omniclass number 23.27.33.13
CAD models
Please make sure this software has been installed.

Product selection

Documentation

Contact the supplier

CEPEX

CEPEX

Fluid handling experts

Google Map