DR-140 series

Manufacturer Chieftek Precision Co., Ltd. (cpc)
Description DR-140-50-CS type-rotor
Part Number DR-140-50-CS type-rotor
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionCoil Assembly ModelWinding codePeak Torque(2)(3)(Nm)Contionuous Torque with heat sink(1)(2)(Nm)Contionuous Torque without heat sink(2)(3)(Nm)Maximum Power with heat sink(1)(2)(W)Contionuous Power with heat sink(1)(2)(W)Contionuous Power without heat sink(2)(3)(W)Maximum speed AC 230V@DC 325V(rpm)Maximum speed AC 420V@DC 600V(rpm)Stator OD(mm)Rotor ID(mm)Lamination Stack Height(mm)Rotor Inertia(kg*m2)Stator Mass(kg)Rotor Mass(kg)Total Mass(kg)Peak Current(2)(3)(Apk)Contionuous Current with heat sink(1)(2)(Apk)Contionuous Current without heat sink(2)(3)(Apk)Max. current (Linear range)(2)(Apk)Motor Torque constant(Nm/Apk)Back EMF constant(2)(V/rad/s)Resistance(Ω)Inductance(mH)Time constant(2)(ms)Thermal Resistance without heat sink (2)(3)(°C/W)Thermal Resistance with heat sink(1)(2)(°C/W)Motor Constant(2)(N/√W)Magnet poles磁数(N2Ʈ)Ph-PE dielectric strengthPh-PE insulation Resistance
DR-140-24-CS type-StatorDR-140-24-CS type-StatorDR-140-24-CS type-StatorF33.414.68.92342.7136.250.1890164414060241.11*10-31.670.692.3625.36.13.76.12.402.883.6632.208.80.621.701.2520≧1.5KV(AC)≧600V(DC)
DR-140-24-CS type-rotorDR-140-24-CS type-rotorDR-140-24-CS type-rotorF33.414.68.92342.7136.250.1890164414060241.11*10-31.670.692.3625.36.13.76.12.402.883.6632.208.80.621.701.2520≧1.5KV(AC)≧600V(DC)
DR-140-30-CS type-StatorDR-140-30-CS type-StatorDR-140-30-CS type-StatorS41.618.010.82616.4148.353.43562657614060301.38*10-32.090.892.98126.030.018.030.00.600.720.161.629.80.571.591.4820≧1.5KV(AC)≧600V(DC)
DR-140-30-CS type-rotorDR-140-30-CS type-rotorDR-140-30-CS type-rotorS41.618.010.82616.4148.353.43562657614060301.38*10-32.090.892.98126.030.018.030.00.600.720.161.629.80.571.591.4820≧1.5KV(AC)≧600V(DC)
DR-140-30-CS type-StatorDR-140-30-CS type-StatorDR-140-30-CS type-StatorF41.618.010.82616.4148.353.4712131514060301.38*10-32.090.892.9825.26.03.66.03.003.604.1240.409.80.571.591.4820≧1.5KV(AC)≧600V(DC)
DR-140-30-CS type-rotorDR-140-30-CS type-rotorDR-140-30-CS type-rotorF41.618.010.82616.4148.353.4712131514060301.38*10-32.090.892.9825.26.03.66.03.003.604.1240.409.80.571.591.4820≧1.5KV(AC)≧600V(DC)
DR-140-50-CS type-StatorDR-140-50-CS type-StatorDR-140-50-CS type-StatorS73.531.819.13588.0203.473.22019372814060502.27*10-33.481.464.94126.030.018.030.01.061.270.232.7011.90.421.162.2320≧1.5KV(AC)≧600V(DC)
DR-140-50-CS type-rotorDR-140-50-CS type-rotorDR-140-50-CS type-rotorS73.531.819.13588.0203.473.22019372814060502.27*10-33.481.464.94126.030.018.030.01.061.270.232.7011.90.421.162.2320≧1.5KV(AC)≧600V(DC)
DR-140-50-CS type-StatorDR-140-50-CS type-StatorDR-140-50-CS type-StatorF73.531.819.13588.0203.473.240274314060502.27*10-33.481.464.9425.26.03.66.05.306.376.3767.5011.90.421.162.2320≧1.5KV(AC)≧600V(DC)
DR-140-50-CS type-rotorDR-140-50-CS type-rotorDR-140-50-CS type-rotorF73.531.819.13588.0203.473.240274314060502.27*10-33.481.464.9425.26.03.66.05.306.376.3767.5011.90.421.162.2320≧1.5KV(AC)≧600V(DC)

Contact the supplier

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc)

Chieftek Precision Co., Ltd. (cpc), revolves around a core team of professional managers, engineers and highly skilled technicians. Together, the company devotes its efforts toward R&D, the manufacturing of high quality linear motion components and long-term sustainability. cpc attained its initial success by focusing on the miniature linear motion field with its highly acclaimed MR series linear guides. These found major use in precision measurement and inspection, semiconductor and other related electronic industries. As business grew, so did the company’s product line. Today, cpc’s linear guides range from our vaulted MR serried, the general purpose ARC series for automation machine tools, HRC and ERC series for heavy load machine tools, to the RR series with roller bearings for applications requiring high rigidity and precision under extra heavy loads. cpc’s linear guides are compatible with industry standard sizes while providing superior rigidity and precision.

Google Map