WGB series type B earth leakage transformers

Manufacturer CIRCUTOR, SA
Manufacturer Type B earth leakage transformers WGB-35, maximum operating voltage: 720, nominal frequency: 0... 1000, P11B52.
Part number P11B52.
CAD models
Please make sure this software has been installed.

Product selection

Part numberTypeSafetyUseful cross-sectionConsumptionNominal frequency (Hz)Maximum operating voltage (kV)Connection typeStandards
P11B52.WGB-35IEC 61869-1 / IEC 61869-33515 VA0... 1000720RJ-45 PortIEC 62020, IEC 60755, IEC 60947-2-M, IEC 61869-2
P11B53.WGB-55IEC 61869-1 / IEC 61869-35515 VA0... 1000720RJ-45 PortIEC 62020, IEC 60755, IEC 60947-2-M, IEC 61869-2
P11B54.WGB-80IEC 61869-1 / IEC 61869-38015 VA0... 1000720RJ-45 PortIEC 62020, IEC 60755, IEC 60947-2-M, IEC 61869-2
P11B55.WGB-110IEC 61869-1 / IEC 61869-311015 VA0... 1000720RJ-45 PortIEC 62020, IEC 60755, IEC 60947-2-M, IEC 61869-2

Documentation

Contact the supplier

CIRCUTOR, SA

CIRCUTOR, SA

CIRCUTOR has over 40 years' experience and 6 production centres in Spain and the Czech Republic, working on the design and manufacture of units for improving energy efficiency: electrical energy and power quality measurement and control units, industrial electrical protection, reactive energy compensation and harmonic filtering, smart electric vehicle charging and, during the past few years: Renewable Energies.

Google Map