CITEL Data/Telecom surge protector - 24 V - until 3 MHz - 1-pair - 20 kA - plug-in - without line cut-off

Description CITEL Data/Telecom surge protector - 24 V - until 3 MHz - 1-pair - 20 kA - plug-in - without line cut-off
Part Number DLA-24D3
Code 6403011
Network 4-20 mA
Nominal line voltage 24 V
Max. DC operating voltage 28 Vdc
Max. frequency > 3 MHz
Max. load current 300 mA
Protection level (Following the test category C3 (IEC61643-21) - Line/Line) 40 V
Impulse current (2 x 10/350µs Test - D1 Category) 5 kA
Nominal discharge current (C2 Category) 5 kA
SPD configuration 1-pair+shielded
Failsafe mode Short-circuit
CAD models
Please make sure this software has been installed.

Product selection

Product Description

DLA surge protectors are designed to protect, against surge voltages due to lightning, terminals equipment connected to industrial buses, telecom lines or datalines. These surge protectors must be installed on symmetrical DIN rail and are available for most of the transmission lines: line voltage from 6 to 170V, bitrate up to 10 Mbit/s. These products are 1-pair surge protectors with removable module for easy maintenance.

Contact the supplier

CITEL

CITEL

CITEL Your expert in Surge protection.

Google Map