CKT Pneumatic Co.,Ltd
By CKT Pneumatic Co.,Ltd

Female connector C-KQ2F Series

Manufacturer CKT Pneumatic Co.,Ltd
Description Female connector C-KQ2F04-01
Part number C-KQ2F04-01
CAD models
Share

Product selection

Index Selector Intubation Diameter Type T H D L1 L2 M Weight
1 1 04 C-KQ2F04-01 1/4" 14 10 27 11 16 15
2 2 04 C-KQ2F04-02 1/8" 17 10 31 14 16 23
3 3 06 C-KQ2F06-01 1/8" 14 12 27.5 11 17 15
4 4 06 C-KQ2F06-02 1/4" 17 12 31 13 17 22
5 5 06 C-KQ2F06-03 3/8" 19 12 33.5 15 17 25
6 6 08 C-KQ2F08-01 1/8" 14 14 29 11 18.5 17
7 7 08 C-KQ2F08-02 1/4" 17 14 32.5 13 18.5 24
8 8 08 C-KQ2F08-03 3/8" 19 14 33.5 14 18.5 24
9 9 10 C-KQ2F10-02 1/4" 17 17 34.5 14 21 27
10 10 10 C-KQ2F10-03 3/8" 19 17 36.5 15 21 30
11 11 12 C-KQ2F12-02 1/4" 19 19 35 14 22 36
12 12 12 C-KQ2F12-03 3/8" 19 19 37 14 22 31
13 13 12 C-KQ2F12-04 1/2" 24 19 41 18 22 52
14 14 16 C-KQ2F16-03 3/8" 24 25.7 38 15 25 59
15 15 16 C-KQ2F16-04 1/2" 24 25.7 43 19 25 58

Documentation

Contact the supplier

CKT Pneumatic Co.,Ltd

CKT Pneumatic Co.,Ltd

CKT is a professional pneumatic manufacturer. "Quality First ,Client Utmost"is our philosophy. We adopt advanced manufacturing technique and scientific management method, our experienced and professional technicians is delicated to supplying you with innovative products, we welcome all customized requiement.

Google Map