MiniVRF MSAN M

Compact direct expansion outdoor unit reversible heat pump for Mini VRF systems - single phase

Manufacturer Clivet S.p.A.
Description mini VRF - MSAN-XMi 80M (DC50Hz)
Part Number MSAN-XMi 80M (DC50Hz)
Net Weight 75,5
Power supply 220-240 1N~50Hz
MFA (Maximum Fuse Amps) 25
MCA (Minimum Circuit Amps) 26,25
Heating Power Input 1,79
Cooling Power Input 1,85
Air Flow 5500
Heating Capacity 7,2
Cooling Capacity 7,2
CAD models
Please make sure this software has been installed.

Product selection

Part NumberDescriptionNet WeightWidth (mm)Height (mm)Depth (mm)Liquid pipe (mm)Gas pipe (mm)Clearance access right (mm)Clearance access left (mm)Clearance access front (mm)Clearance access behind (mm)
MSAN-XMi 80M (DC50Hz)mini VRF - MSAN-XMi 80M (DC50Hz)75,510759663969,5215,93006002000300
MSAN-XMi 105M(DC50Hz)mini VRF - MSAN-XMi 105M(DC50Hz)75,510759663969,5215,93006002000300
MSAN-XMi 120M(DC50Hz)mini VRF - MSAN-XMi 120M(DC50Hz)9590013274009,5215,93006002000300
MSAN-XMi 140M(DC50Hz)mini VRF - MSAN-XMi 140M(DC50Hz)9590013274009,5215,93006002000300
MSAN-XMi 160M(DC50Hz)mini VRF - MSAN-XMi 160M(DC50Hz)10090013274009,5219,13006002000300

Documentation

Contact the supplier

Clivet S.p.A.

Clivet S.p.A.

Over 30 years: Solutions for sustainable comfort, people and environment well-being

Google Map