Outdoor air-cooled liquid chiller with inverter screw compressors

SCREWLine3 WDAT-SL3

Outdoor air-cooled liquid chiller with inverter screw compressors

Manufacturer Clivet S.p.A.
Description Air-cooled liquid chiller - WDAT-SL3 200.2 PRM EN
Part Number WDAT-SL3 200.2 PRM EN
Acoustic configuration EN
Operation Weight 4897
Power Supply 400
Number of poles 3
Frequency 50
Min cable section Cu 1 x 240
Max cable section Cu 1 x 240
Cooling Capacity 448
Min Water Flow 17,7
Max Water Flow 37,7
Compressor Number 2
Cooling Circuits Number 2
Alert The position, and the diameter, of the connectors of the recovery is indicative: please contact Clivet
CAD models
Please make sure this software has been installed.

Product selection

Contact the supplier

Clivet S.p.A.

Clivet S.p.A.

Over 30 years: Solutions for sustainable comfort, people and environment well-being

Google Map