Winflex T - Type BSAT - Joint cover model - 2 short hubs

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type BSAT, size 0, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number BSAT 0 AL1=C6 AL2=C6
Mass with full hubs 12 kg
Basis torque 950 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 3600 rpm
Maximum rotation speed with dynamic balancing 5000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Part numberBasis torque (N.m)Maximum Bore 1
with keyway (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 1
with cylindric shrink fit (mm)
Rough
bore (mm)
B: T model (mm)D (mm)J (mm)L: T model (mm)Mass BSAT with
rough bore (kg)
Moment of inertia J
BSAT full hub
T model (kg.m²)
Maximum speed (rpm)Maximum speed with dynamic balancing (rpm)
BSAT 0950555045-601702122120.032536005000
BSAT 11900807560-802053163220.082528005000
BSAT 23800110110100-802503163390.212520004500
BSAT 5850010510090301102863223560.420004200
BSAT 912500130120110301103403223850.82517003600
BSAT 16240001801801706013042532631572.4513003000
BSAT 28480002302302007515551543142906.7510002400
BSAT 437000023023022085180616436441113.58001800
BSAT 7012000023023022095200630440451818.758001800
BSAT 95160000270270250105230700446472131.757001500
Mounting for Bore 1
Mounting for Bore 2
with keyway, as per ISO R773 or DIN 6883.1
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Contact the supplier

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map