Winflex T - Type BSATLF - Joint cover model - 1 short hub, 1 long hub flange side

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type BSATLF, size 0, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number BSAT 0 LF AL1=C6 AL2=C6
Basis torque 950 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 3600 rpm
Maximum rotation speed with dynamic balancing 5000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Part numberBasis torque (N.m)Maximum Bore 1
with keyway (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 1
with cylindric shrink fit (mm)
Rough
bore (mm)
B: T model (mm)B: TL, TL2 model (mm)D (mm)J (mm)L: TL model (mm)Mass BSAT with
rough bore (kg)
Moment of inertia J
BSAT full hub
T model (kg.m²)
Maximum speed (rpm)Maximum speed with dynamic balancing (rpm)
BSAT 0 LF950555045-601101702172120.032536005000
BSAT 1 LF1900807560-801102053193220.082528005000
BSAT 2 LF3800110110100-801102503193390.212520004500
BSAT 5 LF850010510090301101702863283560.420004200
BSAT 9 LF12500130120110301101953403308850.82517003600
BSAT 16 LF240001801801706013019542533281572.4513003000
BSAT 28 LF480002302302007515522551543842906.7510002400
BSAT 43 LF7000023023022085180260616444441113.58001800
BSAT 70 LF12000023023022095200280630448451818.758001800
BSAT 95 LF160000270270250105230300700453472131.757001500
Mounting for Bore 1
Mounting for Bore 2
with keyway, as per ISO R773 or DIN 6883.1
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Contact the supplier

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map