Winflex T - Type S - High torque model

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type S size 150, bore 1 : Ø120 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø120 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number T 150 S AL1=C120 AL2=C120
Mass with full hubs 990 kg
Basis torque 270000 N.m
Bore 120 mm
Bore 2 120 mm
Maximum rotation speed 500 rpm
Maximum rotation speed with dynamic balancing 950 rpm
CAD models
Please make sure this software has been installed.

Product selection

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Part numberBasis torque (N.m)Maximum Bore
with keyway (mm)
Rough bore (mm)B (mm)D (mm)J (mm)L (mm)Mass with rough
bore (kg)
Grease mass (kg)Moment of inertia J
full hubs (kg.m²)
Maximum speed (rpm)Maximum speed with dynamic balancing (rpm)
T 150 S27000027012027089045579901264.5500950
T 220 S40000030016530010155618126022110.75400800
T 300 S54000034018034011805698186027206.25370700
T 380 S70000037018037013205758239030340320600
T 480 S80000039018040013606819283045415.75320600
Mounting for Bore 1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Contact the supplier

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map