Winflex T - Type TDF - Brake disc model

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type TDF, size 0, brake disc Ø 315 mm, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number T 0 DF 315 AL1=C6 AL2=C6
Mass with full hubs 15.2 kg
Basis torque 950 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed allowed by the disc 3000 rpm
CAD models
Please make sure this software has been installed.

Product selection

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Part numberØ brake disc D (mm)Basis torque (N.m)Maximum Bore 1
with keyway (mm)
Maximum Bore 1 with
cylindric shrink fit (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 2
with cylindric shrink fit (mm)
Rough
bore A (mm)
Rough
bore A1 (mm)
B (mm)B1 (mm)J (mm)L (mm)X (mm)Mass without
disc (kg)
Moment of inertia J
without disc with
full hub (kg.m²)
Maximum speed allowed
by the disc (rpm)
T 0 DF 31531595055455550--60107412210215.20.023000
T 0 DF 35535595055457060--60107412210218.20.032700
T 0 DF 39539595055457570--60107412210220.50.042400
T 1 DF 395395190080607570--80107416310229.70.072400
T 1 DF 445445190080608070--80140416313531.70.082100
T 2 DF 44544538001101008070--801404163135440.172100
T 2 DF 4954953800110100110100-3080140416313561.50.271900
T 2 DF 5505503800110100110100-3080140416313561.50.271800
T 2 DF 6256253800110100120105-3080140416313567.50.331500
T 5 DF 49549585001059011010030301101404223135740.331900
Mounting for Bore 1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Contact the supplier

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map