Winflex T - Type TL2 - Standard model with Horizontal or Vertical Working position - 2 long hubs

Manufacturer CMD COUPLINGS
Description Winflex Coupling TL2, type T size 0, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number T 0 L2 AL1=C6 AL2=C6
Basis torque 950 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 3450 rpm
Maximum rotation speed with dynamic balancing 4500 rpm
CAD models
Please make sure this software has been installed.

Product selection

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Part numberBasis torque (N.m)Maximum Bore
with keyway (mm)
Maximum Bore
with cylindric shrink fit (mm)
Rough
bore (mm)
B: TL, TL2 model (mm)D (mm)J (mm)L: TL, TL2 model (mm)Mass complete couplingT (kg)Moment of inertia J
full hub T model
(kg.m²)
Maximum speed (rpm)Maximum speed with dynamic
balancing (rpm)
T 0 L29505545-11016522227.80.013534504500
T 1 L219008060-110200322316.60.0426404000
T 2 L23800110100-1102503223310.1418803600
T 5 L2850010590301702653343420.218803200
T 9 L212500130110301953073393630.4515703000
T 16 L2240001801706019539533931251.512002500
T 28 L2480002302007522549444542454.659202000
T 43 L2700002302208526059545243278.257501500
T 70 L212000023022095280595456440911.57501500
T 95 L2160000270250105300670460457920.256501250
Mounting for Bore 1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Contact the supplier

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map