Winflex T - Type TLNPE - Model with spacer - 1 short hub, 1 long hub

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type TLNPE, size 0, H = 80 mm, E = 100 mm, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number T 0 LNPE H80 E100 AL1=C6 AL2=C6
Basis torque 950 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 3000 rpm
Maximum rotation speed with dynamic balancing 3600 rpm
CAD models
Please make sure this software has been installed.

Product selection

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Spacer length = E (mm)
Rigid hub length = H
Mounting for Bore 1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Contact the supplier

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map