Winflex T - Type TNPE - Model with spacer - 2 short hubs

Manufacturer CMD COUPLINGS
Description Winflex Coupling T, type TNPE, size Z, H = 60 mm, E = 80 mm, bore 1 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1, bore 2 : Ø6 mm for mounting with keyway, as per ISO R773 or DIN 6883.1
Part number T Z NPE H60 E80 AL1=C6 AL2=C6
Mass with full hubs (average value for E and H) 4 kg
Basis torque 90 N.m
Bore 6 mm
Bore 2 6 mm
Maximum rotation speed 3600 rpm
Maximum rotation speed with dynamic balancing - rpm
CAD models
Please make sure this software has been installed.

Product selection

Service Factor Application
Absorbed torque application (N.m)
Application rotation speed (rpm)
Part numberBasis torque (N.m)Maximum Bore 1
with keyway (mm)
Maximum Bore 1 with
cylindric shrink fit (mm)
Maximum Bore 2
with keyway (mm)
Maximum Bore 2
with cylindric shrink fit (mm)
Rough
bore (mm)
B: T model (mm)D (mm)J (mm)Mass model T
average value
for E andt H (kg)
Moment of inertia J
average value
for E et H (kg.m²)
Maximum speed (rpm)Maximum speed with dynamic
balancing (rpm)
T Z NPE902804242-5092340.00253600-
T 000 NPE1903804848-60130370.00753600-
T 00 NPE38055456565-601584130.022536003600
T 0 NPE95055456565-60165414.50.02530003600
T 1 NPE190080609090-80200433.70.124003600
T 2 NPE3800110100120115-80250458.50.317003000
T 5 NPE850010590120115301102654690.317003000
T 9 NPE12500130110140140301103074970.8515003000
Spacer length = E (mm)
Rigid hub length = H
Mounting for Bore 1
with keyway, as per ISO R773 or DIN 6883.1
Mounting for Bore 2
Ø Bore 1 (mm)
Ø Bore 2 (mm)

Contact the supplier

CMD COUPLINGS

CMD COUPLINGS

Mechanical power transmission

  • CMD Couplings (COMPAGNIE MESSIAN DURAND)

    CMD Couplings (COMPAGNIE MESSIAN DURAND)
    36 Avenue de l'Europe
    Immeuble l'étendard
    78140 VELIZY
    France
    www.cmd-couplings.com

Google Map