Model and Control Electrodeposition Processes with the Electrodeposition Module

Electrodeposition Module

Model and Control Electrodeposition Processes with the Electrodeposition Module

Manufacturer Comsol Multiphysics GmbH
CAD models

Product Description

Modeling and simulations are cost-effective methods for understanding, optimizing, and controlling electrodeposition processes. A typical simulation yields the current distribution at the surface of the electrodes, and the thickness and composition of the deposited layer. Simulations are used for studying important parameters such as cell geometry, electrolyte composition, electrode reaction kinetics, operating voltages and currents, as well as temperature effects. With information about these parameters, you can optimize the operating conditions of the electrochemical cells and the placement and design of masks, and ensure the quality of your surfaces, while minimizing material and energy losses.

Contact the supplier

Comsol Multiphysics GmbH

Comsol Multiphysics GmbH

Google Map