Glass optical fibers - Axial Through-beam sensors, Size Diameter 6, Operating distance 200mm with bendable light outlet tube

Manufacturer CONTRINEX
Description Glass optical fibers - Axial Through-beam sensors, Size Diameter 6, Operating distance 200mm with bendable light outlet tube
Part number LFG-3015-025
CAD models
Please make sure this software has been installed.

Product selection

Order numberStandard length of glass fiber (mm)Max. operating distance - with series 4040 (mm)ApplicationSleeve materialSleeve diameter (mm)Min. bending radius (mm)Max. tensile load 20 N (N)
LFG-3015-025250200For the detection of smallest objectsSilicone4.72010
LFG-3015-050500200For the detection of smallest objectsSilicone4.72010
LFG-3015-1001000200For the detection of smallest objectsSilicone4.72010

Contact the supplier

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map