Glass optical fibers - Axial Through-beam sensors, Size Diameter 6, Operating distance 200mm

Manufacturer CONTRINEX
Description Glass optical fibers - Axial Through-beam sensors, Size Diameter 6, Operating distance 200mm
Part number LFG-3010-025
CAD models
Please make sure this software has been installed.

Product selection

Order numberStandard length of glass fiber (mm)Max. operating distance - with series 4040 (mm)ApplicationSleeve materialSleeve diameter (mm)Min. bending radius (mm)Max. tensile load 20 N (N)
LFG-3010-025250200For the detection of the smallest objects in places difficult to accessWound sleeve of chrome-plated brass4.72310
LFG-3010-050500200For the detection of the smallest objects in places difficult to accessWound sleeve of chrome-plated brass4.72310
LFG-3010-1001000200For the detection of the smallest objects in places difficult to accessWound sleeve of chrome-plated brass4.72310

Contact the supplier

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map