Glass optical fibers - Axial Through-beam sensors, Size Diameter 8, Operating distance 800mm

Manufacturer CONTRINEX
Description Glass optical fibers - Axial Through-beam sensors, Size Diameter 8, Operating distance 800mm
Part number LFG-3020-025
CAD models
Please make sure this software has been installed.

Product selection

Order numberStandard length of glass fiber (mm)Max. operating distance - with series 4040 (mm)ApplicationSleeve materialSleeve diameter (mm)Min. bending radius (mm)Max. tensile load 20 N (N)
LFG-3020-025250800Multi-pupose medium-range modelWound sleeve of chrome-plated brass4.725200
LFG-3020-050500800Multi-pupose medium-range modelWound sleeve of chrome-plated brass4.725200
LFG-3020-1001000800Multi-pupose medium-range modelWound sleeve of chrome-plated brass4.725200

Contact the supplier

CONTRINEX

CONTRINEX

Proximity Switches and Accessories

Google Map